925.S52.HUB RB
10010172
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 925
- Bore Size Max (in): 10.12 in
- Coupling Model(s): Series 52;Series 52T
- Hub Barrel Outside Diameter (in): 15.75 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 25 in
- Hub Length (in): 9.5 in
- Hub Style: Standard
- Net Weight: 1.23
- Weight unit: LB
Standard rough bore hub for Thomas Series 52 and 52T size 925 coupling.