700.S52.HUB RB RMKD
10014813
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 700
- Bore Size Max (in): 7.5 in
- Coupling Model(s): Series 52;Series 52T
- Height: 24.00
- Hub Barrel Outside Diameter (in): 11.75 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 18.25 in
- Hub Length (in): 7 in
- Hub Style: Standard
- Length: 24.00
- Net Weight: 121.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.00
Standard rough bore hub for Thomas Series 52 and 52T size 700 coupling.