600.S71.HUB STD RB
10015230
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 600
- Bore Size Max (in): 6 in
- Coupling Model(s): Series 71
- Height: 12.00
- Hub Barrel Outside Diameter (in): 8.94 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 11.72 in
- Hub Length (in): 5.25 in
- Hub Style: Standard
- Length: 12.00
- Net Weight: 105.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard rough bore hub for Thomas Series 71 size 600 coupling.