3908.XTSR52.HUB RB
10001207
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 3908
- Bore Size Max (in): 9.5 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 24.00
- Hub Barrel Outside Diameter (in): 13.35 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 19.29 in
- Hub Length (in): 11.93 in
- Hub Style: Standard
- Length: 24.00
- Net Weight: 512.68
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 3908.