4178.XTSR52.HUB RB
10001208
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 4178
- Bore Size Max (in): 10.13 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 26.00
- Hub Barrel Outside Diameter (in): 14.22 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 20.63 in
- Hub Length (in): 12.68 in
- Hub Style: Standard
- Length: 26.00
- Net Weight: 619.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 26.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 4178.