4918.XTSR52.HUB RB
10001210
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 4918
- Bore Size Max (in): 11.75 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 30.00
- Hub Barrel Outside Diameter (in): 16.55 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 24.8 in
- Hub Length (in): 14.76 in
- Hub Style: Standard
- Length: 30.00
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 30.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 4918.