25CA 1/8-NOX1/8-NO
10014158
MFG #: THOM
$0.00
/
- Product Type: Miniature Disc
- Coupling Size: 25
- Axial Capacity (+/-): 0.016
- Continuous Torque Rating (in-lb): 4.7 in/lbs
- Height: 9.00
- Length: 9.00
- Net Weight: 1.00
- Operating Speed (rpm): 80000 rpm
- Style: CA
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00