62.CBC.CPLG STR SD .6306 X .6875
10292854
MFG #: THOM
$0.00
/
- Product Type: Miniature Disc
- Coupling Size: 62
- Axial Capacity (+/-): 0.031
- Continuous Torque Rating (in-lb): 300 in/lbs
- Height: 7.00
- Length: 7.00
- Net Weight: 1.00
- Operating Speed (rpm): 35000 rpm
- Style: CBC
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00