37.CB.CPLG SD 7MMX14MM

10732285
$0.00 / EA
  • Product Type: Miniature Disc
  • Coupling Size: 37
  • Axial Capacity (+/-): 0.031
  • Continuous Torque Rating (in-lb): 19 in/lbs
  • Net Weight: 1.23
  • Operating Speed (rpm): 55000 rpm
  • Style: CB
  • Weight unit: LB
QTY