Size 10 Capscrew Kit
10313938
MFG #: Omega
$0.00
/
- Coupling Size: 10
- Coupling Style: Imperial
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 0.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 10 in imperial style for elastomeric couplings.