Size 3 : 4 : 5 Capscrew Kit
10314073
MFG #: Omega
$0.00
/
- Coupling Size: 3, 4, 5
- Coupling Style: Imperial
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 4.00
- Length: 4.00
- Net Weight: 0.48
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 3, 4, 5 in imperial style for elastomeric couplings.