Size 10M Capscrew Kit
10314444
MFG #: Omega
$0.00
/
- Coupling Size: 10
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 4.00
- Length: 4.00
- Net Weight: 0.43
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 10M in metric style for elastomeric couplings.