Size 20 : 30 Capscrew Kit
10316221
MFG #: Omega
$0.00
/
- Coupling Size: 20/30
- Coupling Style: Imperial
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 0.48
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 20 : 30 in imperial style for elastomeric couplings.