Size 140 Capscrew Kit
10318864
MFG #: Omega
$0.00
/
- Coupling Size: 140
- Coupling Style: Imperial
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 6.97
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 140 in imperial style for elastomeric couplings.