Size 140M Capscrew Kit

10741766 MFG #: Omega
$0.00 /
  • Coupling Size: 140
  • Coupling Style: Metric
  • Coupling Type: Elastomeric
  • Hardware Material: Carbon Steel
  • Net Weight: 18.93
  • Weight unit: LB
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 140M in metric style for elastomeric couplings.
QTY