Size V150 : V170 : V190 Capscrew Kit
10287672
MFG #: Viva
$0.00
/
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 1.00
- Length: 1.00
- Net Weight: 0.49
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.00
Rexnord Carbon Steel Style Capscrew Kits-Viva size(s) 20M, 30M, V150, V170, V190 in metric style for elastomeric couplings.