Size V215 : V245 Capscrew Kit
10287674
MFG #: Viva
$0.00
/
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 1.00
- Length: 1.00
- Net Weight: 0.66
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.00
Rexnord Carbon Steel Style Capscrew Kits-Viva size(s) 40M, 50M, V215, V245 in metric style for elastomeric couplings.