Size V290 Capscrew Kit
10287676
MFG #: Viva
$0.00
/
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 4.00
- Length: 4.00
- Net Weight: 1.46
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord Carbon Steel Style Capscrew Kits-Viva size(s) 60M, 70M, 80M, V290 in metric style for elastomeric couplings.