Size 3M : 4M : 5M Stainless Steel Capscrew Kit
10287508
MFG #: Omega
$0.00
/
- Coupling Size: 3, 4, 5
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Stainless Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 0.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Stainless Steel Style Capscrew Kits-Omega size(s) 3M, 4M, 5M in metric style for elastomeric couplings.