Size 40M : 50M Stainless Steel Capscrew Kit
10287514
MFG #: Omega
$0.00
/
- Coupling Size: 40/50
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Stainless Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 1.21
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Stainless Steel Style Capscrew Kits-Omega size(s) 40M, 50M in metric style for elastomeric couplings.