Size V170 : V190 Stainless Steel Capscrew Kit

10287673 MFG #: Viva
$0.00 /
  • Coupling Size: M8
  • Coupling Style: Metric
  • Coupling Type: Elastomeric
  • Hardware Material: Stainless Steel
  • Net Weight: 1.90
  • Weight unit: LB
Rexnord Stainless Steel Style Capscrew Kits-Viva size(s) 20M, 30M, V150, V170, V190 in metric style for elastomeric couplings.
QTY