Size V290 Stainless Steel Capscrew Kit
10287677
MFG #: Viva
$0.00
/
- Coupling Size: M12
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Stainless Steel
- Height: 4.00
- Length: 4.00
- Net Weight: 2.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord Stainless Steel Style Capscrew Kits-Viva size(s) 60M, 70M, 80M, V290 in metric style for elastomeric couplings.