40R Nylon Cover
10045882
MFG #: Wrapflex
$0.00
/
- Coupling Size: 40R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Nylon
- Height: 6.46
- Length: 2.13
- Net Weight: 0.84
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.17
Rexnord Nylon Style Covers-Wrapflex size(s) 40R standard style for elastomeric couplings.