30R Steel/Epoxy Cover
10042400
MFG #: Wrapflex
$0.00
/
- Coupling Size: 30R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Epoxy Coated Steel
- Height: 5.16
- Length: 1.64
- Net Weight: 2.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.63
Rexnord Steel/Epoxy Style Covers-Wrapflex size(s) 30R standard style for elastomeric couplings.