60R COVER, STEEL/EPOXY

10100281 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 60R
  • Coupling Style: Standard
  • Coupling Type: Elastomeric
  • Cover Material: Epoxy Coated Steel
  • Height: 9.86
  • Length: 2.64
  • Net Weight: 4.07
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 10.47
QTY