E80M METRIC ELEMENT
10287785
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 39500 in/lbs
- Continuous Torque Rating (Nm): 4463 Nm
- Coupling Size: E80M
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 16 in
- Major Diameter of Coupling (mm): 406 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 16.00
- Length: 9.00
- Maximum Speed Rating (rpm): 2000 rpm
- Net Weight: 37.62
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.00
Rexnord E Series Flexible Elements size(s) E80M close coupled style with metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.