OMEGA 10314307 E50MJ HSU ELEMENT
10314307
$0.00
/
- Continuous Torque Rating (in-lb): 7650 in/lbs
- Continuous Torque Rating (Nm): 865 Nm
- Coupling Size: E50MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 4200 rpm
- Net Weight: 9.48
- Weight unit: LB
Rexnord E Series Flexible Elements size(s) E50M close coupled style with standard stainless steel metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.