OMEGA 10314360 E70MJ HSU ELEMENT
10314360
$0.00
/
- Continuous Torque Rating (in-lb): 22125 in/lbs
- Continuous Torque Rating (Nm): 2500 Nm
- Coupling Size: E70MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 3600 rpm
- Net Weight: 23.10
- Weight unit: LB
Rexnord E Series Flexible Elements size(s) E70M close coupled style with standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.