ES70M METRIC ELEMENT
10287890
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 22125 in/lbs
- Continuous Torque Rating (Nm): 2500 Nm
- Coupling Size: ES70M
- Coupling Style: Spacer
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 14 in
- Major Diameter of Coupling (mm): 356 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 13.00
- Length: 14.00
- Maximum Speed Rating (rpm): 2600 rpm
- Net Weight: 16.40
- Unit of Dimension: IN
- Weight unit: KG
- Width: 14.00
Rexnord ES Series Flexible Elements size(s) ES70M spacer style with metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.