OMEGA 10313390 ES60MJ HSU METRIC SPACER
10313390
$0.00
/
- Continuous Torque Rating (in-lb): 12500 in/lbs
- Continuous Torque Rating (Nm): 1413 Nm
- Coupling Size: ES60-MJ
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 2800 rpm
- Net Weight: 29.32
- Weight unit: LB
Rexnord ES Series Flexible Elements size(s) ES60M spacer style with stainless steel metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.