OMEGA 10313894 ES5MJ HSU METRIC SPACER
10313894
$0.00
/
- Coupling Size: ES5-RMJ
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Assembled with High Speed Rings: 1
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 1.87
- Weight unit: KG
Rexnord ES Series Flexible Elements size(s) ES5M spacer style with stainless steel metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.