OMEGA 10287969 R-50 HS RING KIT

10287969 MFG #: OMEG
$0.00 /
  • Coupling Size: R-50
  • Coupling Type: Elastomeric
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 17.42
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Rexnord ES Series High Speed Ring Kit Size ESM50
QTY