40 HRB HUB
10287437
MFG #: Omega
$0.00
/ EA
- Coupling Size: 40
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 6.63 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 2.5 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 5.75 in
- Hub Straight Bore Diameter [Max] (in): 3.375 in
- Hub Straight Bore Diameter [Max] (mm): 85 mm
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Straight Bore Diameter [Min] (mm): 19 mm
- Hub Style: Rough Stock Bore (HRB)
- Length: 9.00
- Net Weight: 21.03
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 40 with a 6.630-inch outside barrel diameter for elastomeric couplings.