1050G FLEX HUB 7.000 BORE
10011239
MFG #: Falk
$0.00
/
- Coupling Size: 1050G
- Height: 18.00
- Hub Barrel Outside Diameter (in): 9.25 in
- Hub Length through Bore (in): 6.03 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 6.9975 in
- Hub Straight Bore Diameter [Min] (in): 6.996 in
- Hub Straight Bore Diameter [Nom] (in): 7 in
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth (in): 0.75 in
- Keyway Fit: Commercial
- Keyway Width (in): 1.75 in
- Length: 18.00
- Net Weight: 41.67
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Falk G Series Stock Flex Hubs size(s) 1050G with a 9.250-inch outside barrel diameter and 6.03-inch length for gear couplings.