1140T10 Cover-Grid Assembly
10011522
MFG #: Falk
$0.00
/
- Coupling Size: 1140T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Grease Included: False
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 9.00
- Length: 15.50
- Net Weight: 21.39
- Unit of Dimension: IN
- Weight of Grease Required (lb): 2.5 lb
- Weight unit: LB
- Width: 15.50
Falk T10 Series Horizontally-Split Cover Grid Assemblies size(s) 1140T with 1 segment(s) in aluminum cover material for grid couplings.