1140T Grid
10053450
MFG #: Falk
$0.00
/
- Coupling Size: 1140T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: False
- Grid Material: Alloy Steel
- Height: 8.00
- Length: 7.38
- Net Weight: 6.00
- Unit of Dimension: IN
- Weight of Grease Required (lb): 2.5 lb
- Weight unit: KG
- Width: 13.88
Falk T10_T20 Series Grids size(s) 1140T in alloy steel grid material for grid couplings; includes (2) segments and no grease.