1110T HUB 2.5000 NON-STK
10011152
MFG #: Falk
$0.00
/
- Coupling Size: 1110T
- Coupling Type: Grid
- Height: 5.75
- Hub Barrel Outside Diameter (in): 6.31 in
- Hub Bore Fit: Interference
- Hub Length through Bore (in): 5 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 2.499 in
- Hub Straight Bore Diameter [Min] (in): 2.498 in
- Hub Straight Bore Diameter [Nom] (in): 2.5 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway ANSI Standard: True
- Keyway Depth (in): 0.3125 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.625 in
- Length: 8.75
- Net Weight: 44.00
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Falk T10_T20 Series Standard Hubs size(s) 1110T with a 6.310-inch outside barrel diameter and 5.00-inch length for grid couplings.