1090T HUB 2.1875 NON-STK
10011585
MFG #: Falk
$0.00
/
- Coupling Size: 1090T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 4.88 in
- Hub Bore Fit: Clearance
- Hub Length through Bore (in): 3.88 in
- Hub Material: Steel
- Hub Set Screw Axial Location (in): 2.82 in
- Hub Straight Bore Diameter [Max] (in): 2.1885 in
- Hub Straight Bore Diameter [Min] (in): 2.1875 in
- Hub Straight Bore Diameter [Nom] (in): 2.1875 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway ANSI Standard: True
- Keyway Depth (in): 0.25 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.5 in
- Length: 6.70
- Net Weight: 11.11
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.80
Falk T10_T20 Series Standard Hubs size(s) 1090T with a 4.880-inch outside barrel diameter and 3.88-inch length for grid couplings.