-
Coupling Size:
1110T20
-
Coupling Style:
Vertically Split
-
Coupling Type:
Grid
-
Height:
6.00
-
Length:
6.00
-
Net Weight:
0.14
-
Unit of Dimension:
IN
-
Weight unit:
KG
-
Width:
6.00
Falk T20 Series Vertically-Split Cover Seal Kits size(s) 1110T for grid couplings.