1100-1110T31/35 Flange Fastener Set
10053816
MFG #: Falk
$0.00
/
- Coupling Size: 1100-1110T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 6.00
- Length: 6.00
- Net Weight: 2.38
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Falk T31_T35 Series Spacer Hub Flange Fastener Sets size(s) 1100T, 1110T for grid couplings.