1133WBM1B15-AA OMNIBOX

10102121 MFG #: FALK
$0.00 /
Omnibox "1133" footed Worm Gear Drive; Nominal Reduction Ratio: 15.00; Mechanical HP Rating: 0.55 hp @ 1,750 rpm | 0.42 hp @ 1,170 rpm | 0.34 hp @ 870 rpm | 0.05 hp @ 100 rpm ; Torque Rating: 244 lb in @ 1,750 rpm | 274 lb in @ 1,170 rpm | 290 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W
QTY