1133WBM1B20-AA OMNIBOX
10102122
MFG #: FALK
$0.00
/
Omnibox "1133" footed Worm Gear Drive; Nominal Reduction Ratio: 20.00; Mechanical HP Rating: 0.44 hp @ 1,750 rpm | 0.34 hp @ 1,170 rpm | 0.27 hp @ 870 rpm | 0.04 hp @ 100 rpm ; Torque Rating: 248 lb in @ 1,750 rpm | 275 lb in @ 1,170 rpm | 291 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W