1133WBM2B10-AA OMNIBOX
10102126
MFG #: FALK
$0.00
/
Omnibox "1133" footed Worm Gear Drive; Nominal Reduction Ratio: 10.00; Mechanical HP Rating: 0.76 hp @ 1,750 rpm | 0.56 hp @ 1,170 rpm | 0.45 hp @ 870 rpm | 0.07 hp @ 100 rpm ; Torque Rating: 237 lb in @ 1,750 rpm | 257 lb in @ 1,170 rpm | 272 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W