1133WBM2B5-AB OMNIBOX
10102132
MFG #: FALK
$0.00
/
Omnibox "1133" footed Worm Gear Drive; Nominal Reduction Ratio: 5.00; Mechanical HP Rating: 1.06 hp @ 1,750 rpm | 0.83 hp @ 1,170 rpm | 0.67 hp @ 870 rpm | 0.10 hp @ 100 rpm ; Torque Rating: 172 lb in @ 1,750 rpm | 198 lb in @ 1,170 rpm | 213 lb in @ 870 ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W