1133WBM3B7.5-AB OMNIBOX

10102147 MFG #: FALK
$0.00 /
Omnibox "1133" footed Worm Gear Drive; Nominal Reduction Ratio: 7.50; Mechanical HP Rating: 0.91 hp @ 1,750 rpm | 0.66 hp @ 1,170 rpm | 0.53 hp @ 870 rpm | 0.08 hp @ 100 rpm ; Torque Rating: 219 lb in @ 1,750 rpm | 235 lb in @ 1,170 rpm | 248 lb in @ 870 ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W
QTY