1133WB2B60 OMNIBOX
10102159
MFG #: FALK
$0.00
/
Omnibox "1133" footed Worm Gear Drive; Nominal Reduction Ratio: 60.00; Mechanical HP Rating: 0.18 hp @ 1,750 rpm | 0.14 hp @ 1,170 rpm | 0.12 hp @ 870 rpm | 0.02 hp @ 100 rpm ; Torque Rating: 226 lb in @ 1,750 rpm | 249 lb in @ 1,170 rpm | 263 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W