1154WBM2B5-AA OMNIBOX
10102181
MFG #: FALK
$0.00
/
Omnibox "1154" footed Worm Gear Drive; Nominal Reduction Ratio: 5.00; Mechanical HP Rating: 1.62 hp @ 1,750 rpm | 1.32 hp @ 1,170 rpm | 1.09 hp @ 870 rpm | 0.18 hp @ 100 rpm ; Torque Rating: 263 lb in @ 1,750 rpm | 316 lb in @ 1,170 rpm | 347 lb in @ 870 ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W