1154WBM3B10-AA OMNIBOX
10102184
MFG #: FALK
$0.00
/
Omnibox "1154" footed Worm Gear Drive; Nominal Reduction Ratio: 10.00; Mechanical HP Rating: 1.02 hp @ 1,750 rpm | 0.83 hp @ 1,170 rpm | 0.69 hp @ 870 rpm | 0.12 hp @ 100 rpm ; Torque Rating: 313 lb in @ 1,750 rpm | 372 lb in @ 1,170 rpm | 406 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W