1154WBM3B15-AA OMNIBOX
10102185
MFG #: FALK
$0.00
/
Omnibox "1154" footed Worm Gear Drive; Nominal Reduction Ratio: 15.00; Mechanical HP Rating: 0.77 hp @ 1,750 rpm | 0.64 hp @ 1,170 rpm | 0.53 hp @ 870 rpm | 0.09 hp @ 100 rpm ; Torque Rating: 334 lb in @ 1,750 rpm | 396 lb in @ 1,170 rpm | 433 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W