1154WBM3B7.5-AB OMNIBOX
10102191
MFG #: FALK
$0.00
/
Omnibox "1154" footed Worm Gear Drive; Nominal Reduction Ratio: 7.50; Mechanical HP Rating: 1.29 hp @ 1,750 rpm | 1.01 hp @ 1,170 rpm | 0.83 hp @ 870 rpm | 0.14 hp @ 100 rpm ; Torque Rating: 306 lb in @ 1,750 rpm | 350 lb in @ 1,170 rpm | 383 lb in @ 870 ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W